SF-BL-6-90E
This 90 degree elbow is made from Blueline, fire retardant polypropylene. It features a 6 inch socket fuse connection and is designed for use in chemical waste systems.
Features
- 90 Degree
- 6 IN
- Socket Fuse
- Blueline
Specifications | |
---|---|
Body Material | FRPP |
Connection Type | Socket Fuse |
Pipe Size | 6 IN |
ProductFamily | Blueline |
Literature
-
- Installation Instruction - IS-OR-ThermalSocketFusion
- Price List - Orion
- Product Catalog – Orion Chemical Waste Piping (C-OR-AW)
- Specification Sheet - Chemical Waste Piping Systems - Polypropylene Schedule 40
- Specification Sheet - Chemical Waste Piping Systems - Polypropylene Schedule 80
- Submittal - OR-HP-SF-PVDF