NH PLENUM+ 4 LS90E
This Orion long sweep 90 degree elbow is made from Plenum Plus PVDF for superior chemical resistance. It features a 4 inch no hub connection and is certified to meet ASTM E-84 and UL 723 standards for flame spread and smoke generation making it ideal for use in plenums where required by regulatory standards.
Features
- Long sweep 90 degree
- 4 IN
- No hub
- Plenum Plus PVDF
Specifications | |
---|---|
Body Material | PVDF |
Connection Type | No Hub |
Pipe Size | 4 IN |
ProductFamily | Plenum Plus |