UNIV-1.5-BOTTLE1QT
This 1 quart polypropylene bottle trap bottle features a 1.5 inch universal connection and can be paired with any of our bottle traps.
Features
- Polypropylene
- 1.5 IN
- Universal
- 1 Quart
| Specifications | |
|---|---|
| Body Material | PE |
| Connection Type | Universal |
| Pipe Size | Does Not Apply To Product |