NH-BL-1.5-BT1
This nonadjustable, BT1 bottle trap is made from Blueline, fire retardant polypropylene. It features a 1.5 inch FIP inlet, a 1.5 inch socket fuse outlet and is designed for use in chemical waste systems. 1 pint, 1 quart and 2 quart bottles can be purchased separately.
Features
- Non-Adjustable
- 1.5 IN
- No hub
- Blueline
| Specifications | |
|---|---|
| Body Material | FRPP |
| Connection Type | No Hub |
| Pipe Size | 1 1/2 IN |
| Product Family | Blueline |