NH-BL-1.5-BT2
This adjustable, BT2 bottle trap is made from Blueline, fire retardant polypropylene. It features a 1.5 inch FIP inlet, a 1.5 inch socket fuse/MIP outlet and is designed for use in chemical waste systems. A 1 pint bottle is included with purchase.
Features
- Adjustable
- 1.5 IN
- No hub
- Blueline
| Specifications | |
|---|---|
| Body Material | FRPP |
| Connection Type | No Hub |
| Pipe Size | 1 1/2 IN |
| Product Family | Blueline |