NH PLENUM+ 4 CAP
This Orion cap is made from Plenum Plus PVDF for superior chemical resistance. It features a 4 inch no hub connection and is certified to meet ASTM E-84 and UL 723 standards for flame spread and smoke generation making it ideal for use in plenums where required by regulatory standards.
Features
- Termination fitting
- 4 IN
- No hub
- Plenum Plus PVDF
| Specifications | |
|---|---|
| Body Material | PVDF |
| Connection Type | No Hub |
| Pipe Size | 4 IN |
| Product Family | Plenum Plus |