NH-BL-2-CPLG
Discontinued - Replaced By: NH-BLPP-2-CPLG-SS-BLUE
Part of the Couplings Blueline FRPP NH Series
Ordering Code: 711606
UPC: 849318010512
Coupling, No Hub, 2 IN, Blueline
This 2 inch no-hub mechanical coupling features a chemically-resistant thermoplastic inner body surmounted by a 304 stainless steel outer shield complete with tightening bolts. Inner body ridges snap into Orion pipe and no hub fitting grooved connecting ends; the coupling is secured and sealed by tightening the bolts.
Features
- Mechanical Joint
- 2 IN
- No Hub
- Blueline
| Specifications | |
|---|---|
| Body Material | FRPP |
| Connection Type | No Hub |
| Pipe Size | 2 IN |
| Product Family | Blueline |