SF-BL-6-CPLG
This 6 inch Socket Fusion coupling is made from Blueline, fire retardant polypropylene. It features two socket ends for thermal fusion to Orion pipe and no hub fittings of the same material and is fused using our HT series socket fusion tools and head sets, sold separately.
Features
- Thermal Fusion
- 6 IN
- Socket Fuse
- Blueline
Specifications | |
---|---|
Body Material | FRPP |
Connection Type | Socket Fuse |
Pipe Size | 6 IN |
ProductFamily | Blueline |
Literature
-
- Installation Instruction - IS-OR-ThermalSocketFusion
- Price List - Orion
- Product Catalog – Orion Chemical Waste Piping (C-OR-AW)
- Specification Sheet - Chemical Waste Piping Systems - Polypropylene Schedule 40
- Specification Sheet - Chemical Waste Piping Systems - Polypropylene Schedule 80
- Submittal - OR-HP-SF-PVDF