MJ CR CLS 1/2
Discontinued - Replaced By: NH-PVDF-1.5-CPLG-SS-CRM
Part of the Couplings Plenum Plus PVDF NH Series
Ordering Code: 723905
UPC: 849318016262
1 1/2 IN Plenum Plus No-Hub Coupling
This 1 1/2 inch Plenum Plus no-hub coupling is a mechanical joint coupling for use in return air plenums. The stainless steel outer band and hand tool assembled clamp make this strong coupling easy to install. The coupling can also be removed after installation for project changes or maintenance requirements, and makes it easy to assemble complex sub-assemblies.
Features
- Fast and easy installation
- Stainless steel outer band
- Adjustable for project changes
- Bolts, nuts, and washers meet ASTM B117
| Specifications | |
|---|---|
| Body Material | PVDF |
| Connection Type | No Hub |
| Pipe Size | 1 1/2 IN |
| Product Family | Plenum Plus |