NH-PVDF-2-CPLG-SS-CRM
This 2 inch mechanical joint Orion Plenum Plus no-hub coupling is quick to install and can be easily removed for plan alterations or future repairs. The lower durometer inner shell combined with the ribbed stainless steel outer shell features a 60 inch-pounds torque setting that helps you take the guesswork out of tightening and ensure a more secure, even-pressure seal around the entire joint. Plenum Plus no-hub coupling is ASTM 1673 compliant.
Features
- Ribbed SS outer shell with 60 inch-pounds torque setting
- PVDF low durometer inner shell
- 2 inch connection
- ASTM 1673 compliant
Specifications | |
---|---|
Body Material | PVDF |
Connection Type | No Hub |
Pipe Size | 2 IN |
ProductFamily | Plenum Plus |