SF-PLENUM+-1.5-CPLG
This 1.5 inch socket fusion coupling is made from Plenum+ polyvinylidene fluoride for superior chemical resistance and is certified to meet ASTM E-84 and UL 723 standards for flame spread and smoke generation. It features two socket ends for thermal fusion to Orion pipe and no hub fittings of the same material and is fused using our HT series socket fusion tools and head sets, sold separately.
Features
- Thermal Fusion
- 1.5 IN
- Socket Fuse
- Plenum Plus
| Specifications | |
|---|---|
| Body Material | PVDF |
| Connection Type | Socket Fuse |
| Pipe Size | 1 1/2 IN |
| Product Family | Plenum Plus |