RF-BL-2-CPLG
This 2 inch Rionfuse coupling is made from Blueline, fire retardant polypropylene. It features an embedded wire coil for thermal fusion to Orion pipe and no hub fittings of the same material and is fused using Watts Water Technolgies RF-300LE electrofusion machine, sold separately.
Features
- Thermal fusion
- 2 IN
- Rionfuse
- Blueline
Specifications | |
---|---|
Body Material | FRPP |
Connection Type | Rionfuse |
Pipe Size | 2 IN |
ProductFamily | Blueline |
Literature
-
- Flyer - Rionfuser RF-3000LE
- Installation Instructions - Couplings Rionfuse CF
- Maintenance Manual - Rionfuser Machine Error Codes
- Maintenance Manual - Rionfuser Machine Error Codes - French
- Maintenance Manual - Rionfuser Machine Error Codes - Spanish
- Manual - RionFuser Data Download Instructions
- Manual - RionFuser Data Download Instructions - French
- Manual - RionFuser Data Download Instructions - Spanish
- Product Catalog – Orion Chemical Waste Piping (C-OR-AW)
- Specification Sheet - Chemical Waste Piping Systems - Polypropylene Schedule 40
- Specification Sheet - Chemical Waste Piping Systems - Polypropylene Schedule 80
- Specification Sheet - Rionfuser Electrofusion Processor RF-3000LE