Couplings RFCF Plenum Plus PVDF
Features
- For joining Plenum Plus PVDF pipe and fittings when using the Rionfuse CF electrofusion joining method
- Creates permanent hermetically-sealed joints
- Available in 1-1/2 in., 2 in., 3 in., 4 in., and 6 in. sizes
- Superior chemical resistance to many solvents, acids, bases, and halogens
Plenum Plus PVDF RFCF Couplings are used to join Plenum Plus PVDF pipe and fittings when using the Rionfuse CF electrofusion joining method. This method makes it easy to create strong joints that resist aggressive acids and chemicals. A heavy gauge wire is molded into the Rionfuse coupling, and permanent hermetically-sealed joints can be made quickly with the Rionfuser electrofusion machine. Plenum Plus PVDF is used in chemical waste drainage applications such as laboratories in schools, universities, and research facilities. It has superior chemical resistance to many solvents, acids, bases, and halogens. It also has superior abrasion resistance, dielectric properties, and mechanical strength over a wide temperature range, making it ideal for demanding applications. Couplings are available in 1 -1/2 in., 2 in., 3 in, 4 in., and 6 in. sizes.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Couplings RFCF Plenum Plus PVDF
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.