SF-PLENUM+-1.5-DLTY
This double long turn wye is made from Plenum+, fire retardant polypropylene. It features a 1.5 inch socket fuse connection and is designed for use in chemical waste systems.
Features
- Double long turn
- 1 1/2 IN
- Socket fuse
- Plenum Plus
| Specifications | |
|---|---|
| Body Material | PVDF |
| Connection Type | Socket Fuse |
| Pipe Size | 1 1/2 IN |
| Product Family | Plenum Plus |