NH-BL-1.5-DA
This Orion Duriron to no hub adapter is made from Blueline, fire retardant polypropylene. It features a 1.5 inch no hub connection and is designed for use in chemical waste systems.
Features
- Duriron
- 1 1/2 IN
- No hub
- Blueline FRPP
| Specifications | |
|---|---|
| Body Material | FRPP |
| Connection Type | No Hub |
| Pipe Size | 1 1/2 IN |
| Product Family | Blueline |