NH-PLENUM+-1.5-DA
This Duriron to no hub adapter is made from Plenum Plus polyvinylidene fluoride for superior chemical resistance and is certified to meet ASTM E-84 and UL 723 standards for flame spread and smoke generation. It features a 1.5 inch no hub connection and is designed for use in return air plenums and chemical waste systems.
Features
- Duriron
- 1.5 IN
- No Hub
- Plenum Plus
| Specifications | |
|---|---|
| Body Material | PVDF |
| Connection Type | No Hub |
| Pipe Size | 1 1/2 IN |
| Product Family | Plenum Plus |