NH PLENUM+ 3 COA
This Orion cleanout adapter is made from Plenum Plus PVDF for superior chemical resistance. It features a 3 inch no hub connection and is certified to meet ASTM E-84 and UL 723 standards for flame spread and smoke generation making it ideal for use in plenums where required by regulatory standards.
Features
- Cleanout
- 3 IN
- No hub
- Plenum Plus PVDF
| Specifications | |
|---|---|
| Body Material | PVDF |
| Connection Type | No Hub |
| Pipe Size | 3 IN |
| Product Family | Plenum Plus |