Female Adapters Blueline FRPP SF

Chemical Waste Female Adapters - Blueline Polypropylene SF

Female Adapters Blueline FRPP SF

Chemical Waste Female Adapters - Blueline Polypropylene SF

  • Joined with Socket Fusion method which provides strong, durable, and hermetically-sealed joints
  • Made from flame retardant and chemical resistant Blueline FRPP
  • Available in 1-1/2 in., 2 in., 3 in., 4 in., and 6 in. sizes
  • Used in chemical waste drainage applications such as laboratories in schools, universities, and research facilities

Share this Product



SpecHUB

Build Your Spec in Under 5 Minutes

Learn More