NH-PLENUM+-4-FA
This female adapter is made from Plenum+ polyvinylidene fluoride for superior chemical resistance and is certified to meet ASTM E-84 and UL 723 standards for flame spread and smoke generation. It features a 4 inch no hub connection and is designed for use in chemical waste systems.
Features
- Female
- 4 IN
- No Hub
- Plenum+
Specifications | |
---|---|
Body Material | PVDF |
Connection Type | No Hub |
Pipe Size | 4 IN |
ProductFamily | Plenum Plus |