SF-BL-4-MA
This male adapter is made from Blueline, fire retardant polypropylene. It features a 4 inch socket fuse connection and is designed for use in chemical waste systems.
Features
- Male
- 4 IN
- Socket Fuse
- Blueline
| Specifications | |
|---|---|
| Body Material | FRPP |
| Connection Type | Socket Fuse |
| Pipe Size | 4 IN |
| Product Family | Blueline |