Male Adapters Plenum Plus PVDF SF

Chemical Waste Male Adapters - Plenum+ PVDF

  • Joined with Socket Fusion method which provides strong, durable, and hermetically-sealed joints
  • Plenum Plus PVDF has superior chemical resistance and strength over a wide temperature range
  • Available in 1-1/2 in., 2 in., 3 in., 4 in., and 6 in. sizes
  • Plenum Plus PVDF has superior chemical resistance to many solvents, acids, bases, and halogens

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.