NH-BL-1.5-UTP
This Orion adjustable p-trap is made from Blueline, fire retardant polypropylene. It features a 1.5 inch no hub connection and is designed for use in chemical waste systems.
Features
- Adjustable
- 1 1/2 IN
- No hub
- Blueline FRPP
Specifications | |
---|---|
Body Material | FRPP |
Connection Type | No Hub |
Pipe Size | 1 1/2 IN |
ProductFamily | Blueline |