UNIV-BL-1.5-COPLUG
This cleanout plug is made from Blueline, fire retardant polypropylene. It features a 1.5 inch universal connection and is designed for use in chemical waste systems.
Features
- Cleanout
- Universal
- 1.5 IN
- Blueline
| Specifications | |
|---|---|
| Body Material | FRPP |
| Connection Type | Universal |
| Pipe Size | 1 1/2 IN |
| Product Family | Blueline |