UNIV-PLENUM+-3-COPLUG
This cleanout plug is made from Plenum+ polyvinylidene fluoride for superior chemical resistance and is certified to meet ASTM E-84 and UL 723 standards for flame spread and smoke generation. It features a 3 inch universal connection and is designed for use in chemical waste systems.
Features
- Cleanout
- Universal
- 3 IN
- Plenum Plus
| Specifications | |
|---|---|
| Body Material | PVDF |
| Connection Type | Universal |
| Pipe Size | 3 IN |
| Product Family | Plenum Plus |