SF-PLENUM+-3X2-RB
This 3x2 inch reducer is made from Plenum+ polyvinylidene fluoride for superior chemical resistance and is certified to meet ASTM E-84 and UL 723 standards for flame spread and smoke generation. It features a 1.5 inch socket fuse connection and is designed for use in chemical waste systems.
Features
- Reducing
- Socket Fuse
- Plenum+
- 3x2 IN
| Specifications | |
|---|---|
| Body Material | PVDF |
| Connection Type | Socket Fuse |
| Pipe Size | 3 x 2 IN |
| Product Family | Plenum Plus |