SF-PLENUM+-6X3-RB
This 6 x 3 inch reducer is made from Plenum+ polyvinylidene fluoride for superior chemical resistance and is certified to meet ASTM E-84 and UL 723 standards for flame spread and smoke generation. It features a 1.5 inch socket fuse connection and is designed for use in chemical waste systems.
Features
- Reducing
- Socket fuse
- Plenum Plus
- 6 x 3 IN
Specifications | |
---|---|
Body Material | PVDF |
Connection Type | Socket Fuse |
Pipe Size | 6 x 3 IN |
ProductFamily | Plenum Plus |