SF PLENUM+ 4X1.5 RD45Y
This reducing double 45 degree wye is made from Plenum+, fire retardant polypropylene. It features a 4 x 1.5 inch socket fuse connection and is designed for use in chemical waste systems.
Features
- Reducing double 45 degree
- 4 x 1.5 IN
- Socket fuse
- Plenum Plus
| Specifications | |
|---|---|
| Body Material | PVDF |
| Connection Type | Socket Fuse |
| Pipe Size | 4 x 1 1/2 IN |
| Product Family | Plenum Plus |