SF-PLENUM+-4X3-RDLTY
This reducing double long turn wye is made from Plenum+ polyvinylidene fluoride for superior chemical resistance and is certified to meet ASTM E-84 and UL 723 standards for flame spread and smoke generation. It features a 4 x 3 inch socket fuse connection and is designed for use in chemical waste systems.
Features
- Reducing double long turn
- 4 x 3 IN
- Socket fuse
- Plenum Plus
| Specifications | |
|---|---|
| Body Material | PVDF |
| Connection Type | Socket Fuse |
| Pipe Size | 4 x 3 IN |
| Product Family | Plenum Plus |