SF-PLENUM+-6X4-RDLTY
This reducing double long turn wye is made from Plenum+ polyvinylidene fluoride for superior chemical resistance and is certified to meet ASTM E-84 and UL 723 standards for flame spread and smoke generation. It features a 6 x 4 inch socket fuse connection and is designed for use in chemical waste systems.
Features
- Reducing double long turn
- 6 x 4 IN
- Socket fuse
- Plenum Plus
| Specifications | |
|---|---|
| Body Material | PVDF |
| Connection Type | Socket Fuse |
| Pipe Size | 6 x 4 IN |
| Product Family | Plenum Plus |