NH-PLENUM+-6X2-RDLTY
This reducing double long turn wye is made from Plenum+ polyvinylidene fluoride for superior chemical resistance and is certified to meet ASTM E-84 and UL 723 standards for flame spread and smoke generation. It features a 6 x 2 inch no hub connection and is designed for use in chemical waste systems.
Features
- Reducing double long turn
- 6 x 2 IN
- No hub
- Plenum Plus
| Specifications | |
|---|---|
| Body Material | PVDF |
| Connection Type | No Hub |
| Pipe Size | 6 x 2 IN |
| Product Family | Plenum Plus |