SF-PLENUM+-6X3-R45Y
This reducing 45 degree wye is made from Plenum+, fire retardant polypropylene. It features a 6 x 3 inch socket fuse connection and is designed for use in chemical waste systems.
Features
- Reducing 45 degree
- 6 x 3 IN
- No hub
- Blueline
| Specifications | |
|---|---|
| Body Material | PVDF |
| Connection Type | Socket Fuse |
| Pipe Size | 6 x 3 IN |
| Product Family | Plenum Plus |