NH-BL-1.5-90T
This Orion 90 degree tee is made from Blueline, fire retardant polypropylene. It features a 1.5 inch no hub connection and is designed for use in chemical waste systems.
Features
- 90 Degree
- 1 1/2 IN
- No Hub
- Blueline FRPP
Specifications | |
---|---|
Body Material | FRPP |
Connection Type | No Hub |
Pipe Size | 1 1/2 IN |
ProductFamily | Blueline |