SF-PLENUM+-3-90T
This 90 degree tee is made from Plenum+ polyvinylidene fluoride for superior chemical resistance and is certified to meet ASTM E-84 and UL 723 standards for flame spread and smoke generation. It features a 3 inch socket fuse connection and is designed for use in chemical waste systems.
Features
- 90 degree
- 3 IN
- Socket Fuse
- Plenum Plus
| Specifications | |
|---|---|
| Body Material | PVDF |
| Connection Type | Socket Fuse |
| Pipe Size | 3 IN |
| Product Family | Plenum Plus |