Sink Tailpiece Adapters Blueline FRPP NH

Chemical Waste Sink Tailpiece Adapters - Blueline Polypropylene

  • Two types of Sink Tailpiece Adapters are available
  • Can be joined using reconfigurable No-Hub and permanent Rionfuse CF electrofusion methods
  • Made from flame retardant and chemical resistant Blueline FRPP
  • Available in 1-1/2 in. and 2 in. sizes

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.