UNIV PLEN+ 1.5 RLNS12EXT
This Orion sink tailpiece loose nut adapter with 12 inch extension is made from Plenum Plus PVDF for superior chemical resistance. It features a 1 1/2 inch universal connection and is certified to meet ASTM E-84 and UL 723 standards for flame spread and smoke generation making it ideal for use in plenums where required by regulatory standards.
Features
- Loose nut
- 1 1/2 IN
- Universal
- Plenum Plus PVDF
| Specifications | |
|---|---|
| Body Material | PVDF |
| Connection Type | Universal |
| Pipe Size | 1 1/2 IN |
| Product Family | Plenum Plus |