UNIV-BL-4-FCONBSQ
This floor clean is made from Blueline, fire retardant polypropylene, with a 4 inch universal pipe connection. It features an adjustable top assembly with a 6 inch square, nickel bronze cover and a Blueline, countersunk cleanout plug. It is designed for use in chemical waste systems.
Features
- Square nickel bronze cover
- Blueline PP
- 4 IN
- Universal pipe connection
Specifications | |
---|---|
Body Material | FRPP |
Buy American Act Compliant | NO |
Connection Type | Universal |
ProductFamily | Blueline |