Floor Cleanouts Blueline FRPP/SS SF
Floor Cleanouts Blueline FRPP/SS SF
Features
- Features an adjustable stainless steel top assembly
- Made from flame retardant and chemical resistant Blueline FRPP
- Joined with Socket Fusion method which provides strong, durable, and hermetically-sealed joints
- Available in 2 in., 3 in., and 4 in. sizes
Floor Cleanout is constructed of Blueline FRPP with an adjustable stainless steel top assembly. Blueline FRPP is a flame retardant thermoplastic material with excellent resistance to most common and organic mineral acids and their salts, strong and weak alkalis, and most organic chemicals. Joining is done with the Socket Fusion method which provides strong, durable, and hermetically-sealed joints. This heat fusion method uses a thermostatically controlled heat tool for quickly creating permanent and tamper-proof joints that perform in severe use applications. Comes in 2 in., 3 in., and 4 in. sizes.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Floor Cleanouts Blueline FRPP/SS SF