UNIV-PLENUM+-3-FCONBSQ
This floor cleanout is made from Plenum+ polyvinylidene fluoride, with a 3 inch universal pipe connection. It features an adjustable top assembly with a 6 inch square, nickel bronze cover and a Blueline, countersunk cleanout plug. It is designed for use in chemical waste systems.
Features
- Square nickel bronze cover
- Plenum+ PVDF
- 3 IN
- Universal pipe connection
Specifications | |
---|---|
Body Material | PVDF |
Buy American Act Compliant | NO |
Connection Type | Universal |
ProductFamily | Plenum Plus |