UNIV-PLENUM+-4-FCOBBSQ
This floor cleanout is made from Plenum+ polyvinylidene fluoride, with a 4 inch universal pipe connection. It features an adjustable top assembly with a 6 inch square, brushed bronze cover and a Blueline, countersunk cleanout plug. It is designed for use in chemical waste systems.
Features
- Square brushed bronze cover
- Plenum+ PVDF
- 4 IN
- Universal connection
Specifications | |
---|---|
Body Material | PVDF |
Connection Type | Universal |
ProductFamily | Plenum Plus |