UNIV-PLENUM+-4-FCONBSQ
This floor cleanout is made from Plenum+ polyvinylidene fluoride, with a 4 inch universal pipe connection. It features an adjustable top assembly with a 6 inch square, nickel bronze cover and a Blueline, countersunk cleanout plug. It is designed for use in chemical waste systems.
Features
- Square nickel bronze cover
- Plenum+ PVDF
- 4 IN
- Universal pipe connection
| Specifications | |
|---|---|
| Body Material | PVDF |
| Connection Type | Universal |
| Product Family | Plenum Plus |