UNIV-.5-FDPRIMER
This 1/2 IN FIP universal floor drain trap primer is made from fire retardant Blueline polypropylene. It is offered as an option to our full line of Blueline polypropylene floor drains.
Features
- Floor Drain
- Universal
- Blueline PP
- 1/2 IN FIP
| Specifications | |
|---|---|
| Body Material | FRPP |
| Buy American Act Compliant | NO |
| Connection Type | Universal |
| Product Family | Blueline |