Floor Drains Blueline FRPP NH

Chemical Waste Floor Drains - Blueline Polypropylene

Floor Drains Blueline FRPP NH

Chemical Waste Floor Drains - Blueline Polypropylene

  • Can be joined using reconfigurable No-Hub and permanent Rionfuse CF electrofusion methods
  • Made from flame retardant and chemical resistant Blueline FRPP
  • Available in 2 in., 3 in., 4 in., and 6 in. sizes
  • Used in chemical waste drainage applications

Share this Product



SpecHUB

Build Your Spec in Under 5 Minutes

Learn More