NH-BL-3-FDSS/PPR8
This floor drain is made from Blueline, fire retardant polypropylene. It features an adjustable, 8 inch round, stainless steel strainer, a 3 inch no hub connection, an anchor flange, three weepholes and is designed for use in chemical waste systems.
Features
- 8 IN SS Round strainer
- 3 IN
- No hub
- Blueline
Specifications | |
---|---|
Body Material | FRPP |
Buy American Act Compliant | NO |
Connection Type | No Hub |
ProductFamily | Blueline |