NH-BL-4-FDSS/PPR5
This floor drain is made from Blueline, fire retardant polypropylene. It features an adjustable, 5 inch round, stainless steel strainer, a 4 inch no hub connection, an anchor flange, three weepholes and is designed for use in chemical waste systems.
Features
- 5 IN SS Round Strainer
- 4 IN
- No Hub
- Blueline
Specifications | |
---|---|
Body Material | FRPP |
Buy American Act Compliant | NO |
Connection Type | No Hub |
ProductFamily | Blueline |