NH-BL-6-FDSS/PPR6
This floor drain is made from Blueline, fire retardant polypropylene. It features an adjustable, 6 inch round, stainless steel strainer, a 6 inch no hub connection, an anchor flange, three weepholes and is designed for use in chemical waste systems.
Features
- 6 IN SS Round Strainer
- 6 IN
- No Hub
- Blueline
| Specifications | |
|---|---|
| Body Material | FRPP |
| Buy American Act Compliant | NO |
| Connection Type | No Hub |
| Product Family | Blueline |