NH-BL-3-FSINKPP12X12X7.5
This 12 x 12 x 7.5 inch floor sink is made from white polypropylene. It features a removable 12 inch square polypropylene grate, a 3 inch Blueline, no hub connection and is designed for use in chemical waste systems.
Features
- 12 IN Square PP grate
- 3 IN
- No hub
- Blueline PP
| Specifications | |
|---|---|
| Body Material | FRPP |
| Buy American Act Compliant | NO |
| Connection Type | No Hub |
| Product Family | Blueline |