NH-BL-4-FSINKPP12X12X7.5
This 12 x 12 x 7.5 inch floor sink is made from white polypropylene. It features a removable 12 inch square polypropylene grate, a 4 inch Blueline, no hub connection and is designed for use in chemical waste systems.
Features
- 12 IN Square PP grate
- 4 IN
- No hub
- Blueline PP
Specifications | |
---|---|
Body Material | Steel |
Buy American Act Compliant | NO |
Connection Type | No Hub |
ProductFamily | Blueline |