NH-BL-4-FSINKSS12X12X8
This 12 x 12 x 8 inch floor sink features a stainless steel body with a 4 inch Blueline PP, no hub connection, and is designed for use in chemical waste systems.
Features
- Stainless steel body
- 4 IN
- No hub
- Blueline PP
Specifications | |
---|---|
Body Material | FRPP |
Buy American Act Compliant | NO |
Connection Type | No Hub |
ProductFamily | Blueline |