NH-PLE+-2-FSINKSS12X12X6
This 12 x 12 x 6 inch floor sink features a stainless steel body with a 2 inch Plenum+ PVDF, no hub connection, and is designed for use in chemical waste systems.
Features
- Stainless steel body
- 2 IN
- No Hub
- Plenum+ PVDF
Specifications | |
---|---|
Body Material | Steel |
Connection Type | No Hub |
ProductFamily | Plenum Plus |