NH-PLE+-2-FSINKSS12X12X8
This 12 x 12 x 8 inch floor sink features a stainless steel body with a 2 inch Plenum+ PVDF, no hub connection, and is designed for use in chemical waste systems.
Features
- Stainless steel body
- 2 IN
- No Hub
- Plenum+ PVDF
| Specifications | |
|---|---|
| Body Material | Steel |
| Connection Type | No Hub |
| Product Family | Plenum Plus |